Inductive ring sensors and tube sensors
Inductive sensors
Available in:
2 Series
Our inductive ring sensors and tube sensors are engineered for high reliability, making them perfect for detecting small parts at high speeds of up to 20 meters per second. Featuring an integrated pulse extension of up to 150 milliseconds, they ensure that switching signals are consistently and reliably captured by control systems. Installation is straightforward, thanks to their versatile mounting options. The tube and ring sensors can be universally fitted, lined up in rows, or stacked at a distance greater than 20 millimeters. Additionally, our ring proximity sensors stand out for their precise detection capabilities, especially in applications where space is limited and accuracy is paramount. The design of our sensors emphasizes ease of use and efficiency, catering to a wide range of industrial applications and across diverse industries.
Special features of our tube and ring sensors
- Reliable sensor principle for high object speeds
- Inductive ring sensors universally mountable by means of various sizes
- Inductive tube sensors can be easily installed on the feed tube
- Stackable at a distance of > 20 mm
2 Series
Series | Pass-through | Dimension | Switching function | Switching output | Connection type | Actions |
---|---|---|---|---|---|---|
BES RIHose-enclosing ring sensor |
10 mm, 10.1 mm, 15.1 mm, 25 mm, 25.1 mm, 45 mm | 60 x 35 x 20 mm, 80 x 45 x 20 mm, 115 x 80 x 30 mm | normally open (NO) | PNP | Connector | |
BES TTube sensor |
78.5 x 17 x 11.9 mm | normally open (NO) | PNP | Cable with connector, Connector |
Edit columns
Please select which columns should be displayed.